- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Drip-Proof Laser Receiver
Specifications of LRV-4
-
- Product Model
- Laser Marker Optical Receiver
-
- Accuracy
- Within ±1.0 mm from the center value of the laser line
-
- Power
- One 9 V Layered Alkaline Battery (Included)
-
- Longitudinal(mm)
- 140
-
- Side(mm)
- 68
-
- Container Protection Class
- IP56
-
- JAN Code
- 4954183158200
-
- Trusco Code
- 475-6495
-
- Set content and accessories
- Clamp: Plastic
-
- Ordering unit
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering unit |
|
฿ 7,411.67
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Product Description
[Features]
· Detects laser light, even when laser lines are difficult to see.
Specifications of LRV-4
-
- Product Model
- Laser Marker Optical Receiver
-
- Accuracy
- Within ±1.0 mm from the center value of the laser line
-
- Power
- One 9 V Layered Alkaline Battery (Included)
-
- Longitudinal(mm)
- 140
-
- Side(mm)
- 68
-
- Container Protection Class
- IP56
-
- JAN Code
- 4954183158200
-
- Trusco Code
- 475-6495
-
- Set content and accessories
- Clamp: Plastic
-
- Ordering unit
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering unit |
|
฿ 7,411.67
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?