- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Laser Marking Device (Vertical: Unidirectional, Vertical/Horizontal: Unidirectional)
Specifications of SK13P
-
- Product Type
- Laser Marker
-
- Indicating Accuracy
- ±1mm/10m
-
- Power Supply
- AA Alkaline Batteries x 2 (Included)
-
- Vertical(mm)
- 122
-
- Horizontal(mm)
- 79
-
- Automatic compensation range(°)
- ±2°
-
- JAN Code
- 0088381679855
-
- Trusco Code
- 492-3391
-
- Ordering Unit
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 15,746.30
฿ 13,064.71
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Product Description
[Features]
· Verticality is maintained via the "pendulum principle."
· A dedicated custom IC is installed for each laser circuit.
· Switching between modes is easy with one-touch operation.
Specifications of SK13P
-
- Product Type
- Laser Marker
-
- Indicating Accuracy
- ±1mm/10m
-
- Power Supply
- AA Alkaline Batteries x 2 (Included)
-
- Vertical(mm)
- 122
-
- Horizontal(mm)
- 79
-
- Automatic compensation range(°)
- ±2°
-
- JAN Code
- 0088381679855
-
- Trusco Code
- 492-3391
-
- Ordering Unit
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 15,746.30
฿ 13,064.71
|
LASER MARKING DEVICES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?