(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thrust Level / 10 Bubble Measurement Type

Thrust Level / 10 Bubble Measurement Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of ED-10PSLB

  • Length x Height x Thickness(mm)
    100×100×12
  • Product Type
    Gradient meter
  • Sensitivity
    0.80mm/m=0.0458°
  • Material
    Body: ABS Resin, Bubble tube vial: glass
  • Minimum Read Value
  • JAN Code
    4950515141155
  • Trusco Code
    485-0351
  • Mass(g)
    58
  • Product Name
    Ebisu Diamond Slant Level 10 ED-10PSLB Black
  • Specifications
    Accuracy: ±17.5 mm/m = within ±1.0°
Part Number
ED-10PSLB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 781.25

GRADIENT METERS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Length x Height x Thickness(mm)
    100×100×12
  • Product Type
    Gradient meter
  • Sensitivity
    0.80mm/m=0.0458°
  • Material
    Body: ABS Resin, Bubble tube vial: glass
  • Minimum Read Value
  • JAN Code
    4950515141155
  • Trusco Code
    485-0351
  • Mass(g)
    58
  • Product Name
    Ebisu Diamond Slant Level 10 ED-10PSLB Black
  • Specifications
    Accuracy: ±17.5 mm/m = within ±1.0°

Product Description

[Features]
· Bubbles can be used to measure angles and gradients from 0° to 90°.
· Measurement reference surface has a V-groove, for the measurement of pipes, etc.
· Capable of measuring from either side as there is a scale on both sides.
· Embossed fingertips give excellent holding power.
· A strap receiver is attached so a strap or fall-prevention cord can be mounted.
[Applications]
· Angle measurement.

Specifications of ED-10PSLB

  • Length x Height x Thickness(mm)
    100×100×12
  • Product Type
    Gradient meter
  • Sensitivity
    0.80mm/m=0.0458°
  • Material
    Body: ABS Resin, Bubble tube vial: glass
  • Minimum Read Value
  • JAN Code
    4950515141155
  • Trusco Code
    485-0351
  • Mass(g)
    58
  • Product Name
    Ebisu Diamond Slant Level 10 ED-10PSLB Black
  • Specifications
    Accuracy: ±17.5 mm/m = within ±1.0°
Part Number
ED-10PSLB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 781.25

GRADIENT METERS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1