(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Thrust Level / 10 General Use

Thrust Level / 10 General Use

You can add up to 6 items to the comparison list.

Loading...

Specifications of ED-10SSB

  • Length x Height x Thickness(mm)
    100×100×12
  • Product Type
    Gradient meter
  • Accuracy
    ±17.5 mm/m = ±1.0°C or less
  • Sensitivity
    3.00mm/m=0.1719°
  • Material
    Body: ABS Resin, Windshield case: polystyrene, resin
  • Minimum Read Value
    1
  • JAN Code
    4950515141254
  • Trusco Code
    485-0378
  • Mass(g)
    59
  • Product Name
    Ebisu Diamond Super Slant 10 ED-10SSB Black
Part Number
ED-10SSB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 798.19

GRADIENT METERS 1 Piece(s) 12 Day(s)

Basic Specifications

  • Length x Height x Thickness(mm)
    100×100×12
  • Product Type
    Gradient meter
  • Accuracy
    ±17.5 mm/m = ±1.0°C or less
  • Sensitivity
    3.00mm/m=0.1719°
  • Material
    Body: ABS Resin, Windshield case: polystyrene, resin
  • Minimum Read Value
    1
  • JAN Code
    4950515141254
  • Trusco Code
    485-0378
  • Mass(g)
    59
  • Product Name
    Ebisu Diamond Super Slant 10 ED-10SSB Black

Product Description

[Features]
· Bubbles can be used to measure angles and gradients from 0° to 90°.
· Measurement reference surface has a V-groove, for the measurement of pipes, etc.
· Capable of measuring from either side as there is a scale on both sides.
· Embossed fingertips give excellent holding power.
· A strap receiver is attached so a strap or fall-prevention cord can be mounted.
[Applications]
· Angle measurement.

Specifications of ED-10SSB

  • Length x Height x Thickness(mm)
    100×100×12
  • Product Type
    Gradient meter
  • Accuracy
    ±17.5 mm/m = ±1.0°C or less
  • Sensitivity
    3.00mm/m=0.1719°
  • Material
    Body: ABS Resin, Windshield case: polystyrene, resin
  • Minimum Read Value
    1
  • JAN Code
    4950515141254
  • Trusco Code
    485-0378
  • Mass(g)
    59
  • Product Name
    Ebisu Diamond Super Slant 10 ED-10SSB Black
Part Number
ED-10SSB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 798.19

GRADIENT METERS 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1