(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Line mode (approx. 5 m) is convenient for installing shelves and windows.
· Point mode illuminates a distant point (approx. 20 m).
[Applications]
· For horizontal positioning.
Product Type | Level Gauge | Length(mm) | 154 | Magnet | 1 Places |
---|---|---|---|---|---|
Height(mm) | 30 | Thickness(mm) | 24 | Color | Black |
JAN Code | 4954183162535 | Trusco Code | 756-7588 | Accuracy | Bubble tube accuracy: ±0.5 mm/m |
Power Supply | AAA alkaline batteries × 2 (included) | Set Content | Wall mount, wall mount fixing needles × 2, AAA alkaline battery (for monitor) |
Please check the type/dimensions/specifications of the part KLM-1P in the Laser Marker Level series.
How can we improve?
How can we improve?