1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digi-Level Compact (Part Number)

MYZ LEVELS

Digi-Level Compact
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,694.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Any angle can be set as the reference value (0).
· With a V-shaped groove and strong magnets, it is convenient for measuring and working with steel frames, steel pipes, etc.
· The numbers automatically flip if the main unit is turned upside down.
· The numerical values can be fixed with the Hold button.
[Applications]
· For inclination measurements.

Part Number
DGL-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,694.06

MYZ LEVELS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Level Gauge Length(mm) 210 Magnet 2 Locations
Height(mm) 52 Thickness(mm) 31 Color Silver
Mass(g) 237 JAN Code 4938514187565 Trusco Code 487-2321
Air bubble tube precision ±0.5 mm/m = within ±0.029 ° Digital Display Precision ±0.1° Power Supply AAA Alkaline Battery x 2 pcs (Included)
Material Aluminum/Resin

Please check the type/dimensions/specifications of the part DGL-C in the Digi-Level Compact series.