1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mobile Level

Mobile Level
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,232.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Portable aluminum level gauge with magnet.
· V-shaped groove measurement surface that can be firmly fixed to pipes.
[Applications]
· For horizontal and vertical measurements.

Part Number
ML-160B
ML-160BK
ML-160S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code

฿ 2,232.00

TJD MOBILE LEVEL 1 Piece(s) 12 Day(s) Blue4975364162960471-8691

฿ 2,232.00

TJD MOBILE LEVEL 1 Piece(s) 12 Day(s) Black4975364162977471-8704

฿ 2,232.00

TJD MOBILE LEVEL 1 Piece(s) 12 Day(s) Silver4975364162984471-8712

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 160 Magnet 1 location
Height(mm) 45 Thickness(mm) 18 Accuracy 1.50mm/m=0.08590°
Bubble Level Vial Horizontal and vertical 45° Tape Number Horizontal 6 rings, vertical & 45° 4 rings Function With Luminescent Plate
Mass(g) 190