1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Sensitive Horizontal Leveling Machine for Masonry

High Sensitive Horizontal Leveling Machine for Masonry
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,551.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A high-sensitivity level for masonry that can read tilts and steps that cannot be read with a normal aluminum level.
·It is a first-class product that has been carefully crafted one by one by craftsmen.

Part Number
L-110-150MM
L-110-230MM
L-110-300MM
L-110-380MM
L-110-450MM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
JAN Code Trusco Code Mass
(g)

฿ 8,701.91

HORIZONTAL INSTRUMENT 1 Piece(s) 1 Day(s) 1504993711001816479-4133400

฿ 8,724.65

HORIZONTAL INSTRUMENT 1 Piece(s) 1 Day(s) 2304993711001823479-4141550

฿ 8,747.40

HORIZONTAL INSTRUMENT 1 Piece(s) 1 Day(s) 3004993711001830479-4150700

฿ 8,551.49

HORIZONTAL INSTRUMENT 1 Piece(s) 1 Day(s) 3804993711001847479-4168800

฿ 8,841.67

HORIZONTAL INSTRUMENT 1 Piece(s) 1 Day(s) 4504993711001854479-41761000

Loading...

  1. 1

Basic Information

Product Type Level Gauge Magnet None Height(mm) 40
Thickness(mm) 22 Color Black Sensitivity 1 DIV=0.5 mm/m (100 seconds)
Material Cast Iron