1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optima Level (OPT-130B)

TJD LEVEL

Optima Level (OPT-130B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· V-shaped groove measurement surface that can be firmly fixed to pipes.
· Multiple measurements are possible using the main body upper and lower measurement surfaces.
· Shock-absorbing bumpers mounted on both ends.
[Applications]
· As a level gauge for general measurement.

Part Number
OPT-130B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Magnet Color JAN Code Trusco Code Mass
(g)

฿ 1,085.00

TJD LEVEL 1 Piece(s) 10 Day(s) 1301 locationBlue4975364162878471-872188

Loading...

  1. 1

Basic Information

Product Type Level gauge Height(mm) 47 Thickness(mm) 24
Accuracy ±1.00 mm/m=0.057°(horizontal) Bubble Level Vial Horizontal and vertical 45° Tape Number Horizontal 6 rings, vertical & 45° 4 rings

Please check the type/dimensions/specifications of the part OPT-130B in the Optima Level series.

Products with similar specification

Part Number
OPT-130R
OPT-130S
OPT-170B
OPT-170R
OPT-170S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(mm)
Magnet Color JAN Code Trusco Code Mass
(g)

฿ 1,085.00

1 Piece(s) 10 Day(s) 1301 locationRed4975364162885471-873988

฿ 1,085.00

1 Piece(s) 10 Day(s) 1301 locationSilver4975364162892471-874788

฿ 1,173.00

1 Piece(s) 12 Day(s) 1702 LocationsBlue4975364162908471-8755126

฿ 1,191.37

1 Piece(s) 10 Day(s) 1702 LocationsRed4975364162915471-8763126

฿ 1,173.00

1 Piece(s) 10 Day(s) 1702 LocationsSilver4975364162922471-8771126