1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Level (Eye Beam Type) (Part Number)

Aluminum Level (Eye Beam Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 752.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A professional specification I-beam type aluminum leveling machine.
· Sturdy, equipped with end covers.
· Large bubble tube allows high visibility.
[Applications]
· Horizontal, vertical, and 45° measurement.

Part Number
L-170Q-150MM
L-170Q-230MM
L-170Q-300MM
L-170Q-380MM
L-170Q-450MM
L-170Q-600MM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
JAN Code Trusco Code Bubble Tube Mass
(g)
Supplement

฿ 752.93

ASE ALUMINUM LEVEL 1 Piece(s) 12 Day(s) 1504993711506212474-5515-125* 45° foam pipe is not included for 150 mm.

฿ 825.55

ASE ALUMINUM LEVEL 1 Piece(s) 10 Day(s) 2304993711506229474-5523Acrylic Resin (PMMA)180-

฿ 934.45

ASE ALUMINUM LEVEL 1 Piece(s) 12 Day(s) 3004993711506236474-5531Acrylic Resin (PMMA)235-

฿ 1,036.71

ASE ALUMINUM LEVEL 1 Piece(s) 12 Day(s) 3804993711506243474-5540Acrylic Resin (PMMA)290-

฿ 1,095.42

ASE ALUMINUM LEVEL 1 Piece(s) 10 Day(s) 4504993711506250474-5558Acrylic Resin (PMMA)345-

฿ 1,255.78

ASE ALUMINUM LEVEL 1 Piece(s) 12 Day(s) 6004993711506267474-5566Acrylic Resin (PMMA)455-

Loading...

  1. 1

Basic Information

Product Type Level Gauge Magnet None Height(mm) 56
Thickness(mm) 26 Accuracy ±1.5 mm/m = within ±0.0859° Sensitivity 0.5mm/m=0.0286°
Body Aluminum