1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Level (Eye Beam Type) with Magnet

Aluminum Level (Eye Beam Type) with Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 840.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A professional I-type aluminum leveling machine.
· Sturdy, equipped with end covers.
· Large bubble tube allows high visibility.
[Applications]
· Horizontal, vertical, and 45° measurement.

Part Number
L-170MQ-150MM
L-170MQ-230MM
L-170MQ-300MM
L-170MQ-380MM
L-170MQ-450MM
L-170MQ-600MM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Magnet JAN Code Trusco Code Bubble Tube Mass
(g)
Supplement

฿ 840.84

ASE ALUMINUM LEVEL 1 Piece(s) 10 Day(s) 1501 Places4993711507219474-5451-185* 45° foam pipe is not included for 150 mm.

฿ 993.92

ASE ALUMINUM LEVEL 1 Piece(s) 12 Day(s) 2301 Places4993711507226474-5469Acrylic Resin (PMMA)240-

฿ 1,080.41

ASE ALUMINUM LEVEL 1 Piece(s) 10 Day(s) 3002 Places4993711507233474-5477Acrylic Resin (PMMA)295-

฿ 1,203.83

ASE ALUMINUM LEVEL 1 Piece(s) 10 Day(s) 3802 Places4993711507240474-5485Acrylic Resin (PMMA)350-

฿ 1,226.87

ASE ALUMINUM LEVEL 1 Piece(s) 12 Day(s) 4502 Places4993711507257474-5493Acrylic Resin (PMMA)405-

฿ 1,459.19

ASE ALUMINUM LEVEL 1 Piece(s) 12 Day(s) 6002 Places4993711507264474-5507Acrylic Resin (PMMA)515-

Loading...

  1. 1

Basic Information

Product Type Level Gauge Height(mm) 56 Thickness(mm) 26
Accuracy ±1.5 mm/m = within ±0.0859° Sensitivity 0.5mm/m=0.0286° Material Aluminum