(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Crack Scale (Polypropylene)

Crack Scale (Polypropylene)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 201.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CRKS-2Y
CRKS-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Measuring gradation Longitudinal
(mm)
Side
(mm)
JAN Code Trusco Code Product Name Scale Marks/Main Body

฿ 201.28

CRACK SCALES 1 Piece(s) 12 Day(s) 0.10~3.0 91 55 4938514192712 487-2304 Myzox, Myzox, Crack Scale CRKS-2Y Yellow Yellow scale / Translucent Type

฿ 392.98

CRACK SCALES 1 Piece(s) 10 Day(s) 0.10~10.0 150 35 4938514192729 487-2312 Myzox, Myzox, Crack Scale CRKS-3 Black Graduation/Transparent Type

Basic Specifications

  • Scale Width Accuracy(mm)
    ±0.02
  • Thickness(mm)
    0.2
  • Mass(g)
    4

Product Description

[Features]
· Enables the dimensions of cracks in concrete products and structures to be measured easily and accurately.
· Portable, convenient business card size.
· Transparent plate.
[Applications]
· For measuring cracks in concrete

Part Number
CRKS-2Y
CRKS-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Measuring gradation Longitudinal
(mm)
Side
(mm)
JAN Code Trusco Code Product Name Scale Marks/Main Body

฿ 201.28

CRACK SCALES 1 Piece(s) 12 Day(s) 0.10~3.0 91 55 4938514192712 487-2304 Myzox, Myzox, Crack Scale CRKS-2Y Yellow Yellow scale / Translucent Type

฿ 392.98

CRACK SCALES 1 Piece(s) 10 Day(s) 0.10~10.0 150 35 4938514192729 487-2312 Myzox, Myzox, Crack Scale CRKS-3 Black Graduation/Transparent Type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1