1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Receiver, Slide Type Scale Bar

LASER MEASURING INSTRUMENTS

Receiver, Slide Type Scale Bar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,535.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The optical receiver positioning on the scale bar, which was difficult using the optical receiver attached clamp, can now be easily determined by sliding.
· By sliding the optical receiver, comparative height difference measurement can easily be performed.
· The back surface has a 1 mm scale, enabling use as a construction measuring rod as well.
· Includes a bubble tube that holds the scale rod vertically.
[Applications]
· Measurement and surveying auxiliary tool.

Part Number
SIB240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,535.00

LASER MEASURING INSTRUMENTS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 39 Reduction length to Total length(mm) 1310~2400 Slide width(mm) 39
Accessory Storage Nylon Bag Mass(g) 788 JAN Code 4514095330288
Trusco Code 494-2523 Details Type 2 Tiers Scale Front Scale: 1 mm Scale on First and Second Stages/Back Scale: 1 mm Scale
Measuring Range Front Surface 80-190 cm / 2-Stage Slide Width±50 cm / Back Surface-2,400 mm

Please check the type/dimensions/specifications of the part SIB240 in the Receiver, Slide Type Scale Bar series.