(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rod For Documentary Photographs

Rod For Documentary Photographs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 802.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R60-2
R60-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Mass
(kg)
Quantity

฿ 802.54

SURVEYOR RODS 1 Piece(s) 12 Day(s) 4954183131135 246-1579 0.14 1 pc.

฿ 892.26

SURVEYOR RODS 1 Piece(s) 12 Day(s) 4954183109301 246-1587 0.2 1 pc.

Basic Specifications

  • Product Type
    Land survey marker
  • Thickness(mm)
    0.65
  • Width(mm)
    60
  • Tape Thickness(mm)
    0.65
  • Features
    · Easy-to-see and robust product made of glass fiber. · Trustworthy high-precision product. · JIS Class 1 rated product.
  • Application
    · For documentary photographs of construction sites, disasters, accidents and sports.
  • Material and Finish
    · Glass Fiber
  • JIS1 Grade
    JIS1 Grade
  • Quantity
    1 pc.

Product Description

[Features]
· Easy-to-see and sturdy fiberglass construction.
· Reliable precision.
· JIS1-graded product.
[Applications]
· For documentary photographs of construction sites, disasters, accidents and sports.

Part Number
R60-2
R60-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship JAN Code Trusco Code Mass
(kg)
Quantity

฿ 802.54

SURVEYOR RODS 1 Piece(s) 12 Day(s) 4954183131135 246-1579 0.14 1 pc.

฿ 892.26

SURVEYOR RODS 1 Piece(s) 12 Day(s) 4954183109301 246-1587 0.2 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1