- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of DS-120
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 86×200×32
-
- Power Supply
- One 9 V layered battery
-
- Magnetic Metal(mm)
- 120
-
- Non-Magnetized Metal(mm)
- 80
-
- JAN Code
- 4954183160197
-
- Trusco Code
- 448-4363
-
- Set Content
- Storage Case, Strap x 1, 9 V Alkaline Battery x 1(for Monitor)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 6,933.33
|
BACK WALL MATERIAL DETECTORS
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 86×200×32
-
- Power Supply
- One 9 V layered battery
-
- Magnetic Metal(mm)
- 120
-
- Non-Magnetized Metal(mm)
- 80
-
- JAN Code
- 4954183160197
-
- Trusco Code
- 448-4363
-
- Set Content
- Storage Case, Strap x 1, 9 V Alkaline Battery x 1(for Monitor)
Product Description
[Features]
· Includes an automatic calibration function that makes troublesome calibration work unnecessary.
· Detects studs with three colors of LEDs and sounds.
· IP54
· With center position detection function
· With backlight
[Applications]
· For detecting metals, wires, studs
Specifications of DS-120
-
- Product Type
- Sensor
-
- Width × Height × Thickness(mm)
- 86×200×32
-
- Power Supply
- One 9 V layered battery
-
- Magnetic Metal(mm)
- 120
-
- Non-Magnetized Metal(mm)
- 80
-
- JAN Code
- 4954183160197
-
- Trusco Code
- 448-4363
-
- Set Content
- Storage Case, Strap x 1, 9 V Alkaline Battery x 1(for Monitor)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 6,933.33
|
BACK WALL MATERIAL DETECTORS
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?