(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Laser Distance Gauge Measurement Range (m) 0.15 – 40

Laser Distance Gauge Measurement Range (m) 0.15 – 40

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of GLM40

  • Measurement Range(m)
    0.15~40
  • Measurement Precision(mm)
    ±2
  • Minimum Display(mm)
    1
  • Height x Width x Thickness(mm)
    105×41×24
  • JAN Code
    3165140979375
  • Trusco Code
    495-4882
  • Mass
    90
  • Set Content
    Tripod Mounting Adapter
Part Number
GLM40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,240.00

LASER DISTANCE GAUGES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Measurement Range(m)
    0.15~40
  • Measurement Precision(mm)
    ±2
  • Minimum Display(mm)
    1
  • Height x Width x Thickness(mm)
    105×41×24
  • JAN Code
    3165140979375
  • Trusco Code
    495-4882
  • Mass
    90
  • Set Content
    Tripod Mounting Adapter

Product Description

[Features]
· Can achieve accurate measurement with a simple operation.
· Basic model equipped with practical functions.
· Can achieve accurate measurement with a simple operation.
· Basic model equipped with practical functions.
[Applications]
· For distance measurement

Specifications of GLM40

  • Measurement Range(m)
    0.15~40
  • Measurement Precision(mm)
    ±2
  • Minimum Display(mm)
    1
  • Height x Width x Thickness(mm)
    105×41×24
  • JAN Code
    3165140979375
  • Trusco Code
    495-4882
  • Mass
    90
  • Set Content
    Tripod Mounting Adapter
Part Number
GLM40
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,240.00

LASER DISTANCE GAUGES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1