(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Measure (Assembled Type)

Digital Measure (Assembled Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of B20-S

  • Product Model
    Roller Distance Meter
  • Display Digits
    5
  • Measurement Range(cm~m)
    10~999.99
  • Reduction Length ~ Total Length(mm)
    640~980
  • Wheel Diameter(mm)
    200
  • Material / Wheels
    Plastic
  • Trusco Code
    479-9097
  • Mass(g)
    850
  • Product Name
    Senshin Industry Digital Measuring Tape
  • Specifications
    Assembly type
Part Number
B20-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,469.26

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Roller Distance Meter
  • Display Digits
    5
  • Measurement Range(cm~m)
    10~999.99
  • Reduction Length ~ Total Length(mm)
    640~980
  • Wheel Diameter(mm)
    200
  • Material / Wheels
    Plastic
  • Trusco Code
    479-9097
  • Mass(g)
    850
  • Product Name
    Senshin Industry Digital Measuring Tape
  • Specifications
    Assembly type

Product Description

[Features]
· Can perform distance measurement easily while walking.

Specifications of B20-S

  • Product Model
    Roller Distance Meter
  • Display Digits
    5
  • Measurement Range(cm~m)
    10~999.99
  • Reduction Length ~ Total Length(mm)
    640~980
  • Wheel Diameter(mm)
    200
  • Material / Wheels
    Plastic
  • Trusco Code
    479-9097
  • Mass(g)
    850
  • Product Name
    Senshin Industry Digital Measuring Tape
  • Specifications
    Assembly type
Part Number
B20-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,469.26

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1