(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Walking Measure, WM-10KDX

Walking Measure, WM-10KDX

You can add up to 6 items to the comparison list.

Loading...

Specifications of WM-10KDX

  • Product Type
    Roller distance gauge
  • Display Digits
    5
  • Measuring Range(cm~m)
    10~9999.9
  • Reduction length to Total length(mm)
    630~1060
  • Wheel Diameter(mm)
    320
  • JAN Code
    4954183153199
  • Trusco Code
    336-8530
  • Product Name
    KDS Walking Measure 10KDX
  • Mass(g)
    1750
Part Number
WM-10KDX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,600.00

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Roller distance gauge
  • Display Digits
    5
  • Measuring Range(cm~m)
    10~9999.9
  • Reduction length to Total length(mm)
    630~1060
  • Wheel Diameter(mm)
    320
  • JAN Code
    4954183153199
  • Trusco Code
    336-8530
  • Product Name
    KDS Walking Measure 10KDX
  • Mass(g)
    1750

Product Description

[Features]
· Can be set to 0 by hand.
· With brake lever.
· With shoulder case convenient for carrying.
· With stand convenient for storage.
· Hard tire specification, making it suitable for poor road surfaces as well.

Specifications of WM-10KDX

  • Product Type
    Roller distance gauge
  • Display Digits
    5
  • Measuring Range(cm~m)
    10~9999.9
  • Reduction length to Total length(mm)
    630~1060
  • Wheel Diameter(mm)
    320
  • JAN Code
    4954183153199
  • Trusco Code
    336-8530
  • Product Name
    KDS Walking Measure 10KDX
  • Mass(g)
    1750
Part Number
WM-10KDX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 7,600.00

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1