(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
WM-1KS |
WM-10KL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (cm~m) |
Reduction length to Total length (mm) |
Wheel Diameter (mm) |
JAN Code | Trusco Code | Product Name | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,397.00 |
ROLLER DISTANCE GAUGES | 1 Piece(s) | 10 Day(s) | 1~999.99 | 465~1045 | 100 | 4954183110611 | 250-9806 | KDS Walking Measure 1KS | 400 | ||
฿ 3,719.00 |
ROLLER DISTANCE GAUGES | 1 Piece(s) | 12 Day(s) | 10~9999.9 | 515~1100 | 200 | 4954183110604 | 250-9814 | KDS Walking Measure 10KL | 580 |
[Features]
· Handle can be adjusted to an easy-to-use length (3-stage).
· Compact design that can be stored easily.
· A type with a single swivel wheel for straight lines or curves.
Part Number |
---|
WM-1KS |
WM-10KL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measuring Range (cm~m) |
Reduction length to Total length (mm) |
Wheel Diameter (mm) |
JAN Code | Trusco Code | Product Name | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,397.00 |
ROLLER DISTANCE GAUGES | 1 Piece(s) | 10 Day(s) | 1~999.99 | 465~1045 | 100 | 4954183110611 | 250-9806 | KDS Walking Measure 1KS | 400 | ||
฿ 3,719.00 |
ROLLER DISTANCE GAUGES | 1 Piece(s) | 12 Day(s) | 10~9999.9 | 515~1100 | 200 | 4954183110604 | 250-9814 | KDS Walking Measure 10KL | 580 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?