(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Walking Measure, WM-1KA/WM-10KB

Walking Measure, WM-1KA/WM-10KB

You can add up to 6 items to the comparison list.

Loading...

Specifications of WM-10KB

  • Product Type
    Roller distance gauge
  • Display Digits
    5
  • Measuring Range(cm~m)
    10 to 9,999.9
  • Reduction length to Total length(mm)
    570 to 1,120
  • Wheel Diameter(mm)
    200
  • JAN Code
    4954183157579
  • Trusco Code
    756-7600
  • Product Name
    KDS Walking Measure 10K
Part Number
WM-10KB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,510.20

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Roller distance gauge
  • Display Digits
    5
  • Measuring Range(cm~m)
    10 to 9,999.9
  • Reduction length to Total length(mm)
    570 to 1,120
  • Wheel Diameter(mm)
    200
  • JAN Code
    4954183157579
  • Trusco Code
    756-7600
  • Product Name
    KDS Walking Measure 10K

Product Description

[Features]
· With zero-point indicator.
· Length can be adjusted by rotating the shaft.
· Accuracy error of 1% or less.
[Applications]
· For roads, piping, civil engineering work
· For interiors
· For golf courses, landscaping layout

Specifications of WM-10KB

  • Product Type
    Roller distance gauge
  • Display Digits
    5
  • Measuring Range(cm~m)
    10 to 9,999.9
  • Reduction length to Total length(mm)
    570 to 1,120
  • Wheel Diameter(mm)
    200
  • JAN Code
    4954183157579
  • Trusco Code
    756-7600
  • Product Name
    KDS Walking Measure 10K
Part Number
WM-10KB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,510.20

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1