1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Tape Measure Speed Tecron (Stainless Steel) (SST10-30)

TAPE MEASURE

Large Tape Measure Speed Tecron (Stainless Steel) (SST10-30)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Rewinds fast thanks to our unique quad-speed mechanism.
· Uses a slip-resistant and easy-to-hold elastomer grip.
· Includes a shock absorber.
· Stainless steel tape that's resistant to breakage, rust and wear.
[Applications]
· For measuring mainly around plumbing.

Part Number
SST10-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
JAN Code Trusco Code Mass
(g)

฿ 3,683.00

TAPE MEASURE 1 Piece(s) 1 Day(s) 304954183140731109-1654850

Loading...

  1. 1

Basic Information

Material Stainless Steel Tape Width(mm) 10 Product Type Large Tape Measure
Standard tension(N) 50 455mm pitch display Included JIS Standard JIS Class 1
Tape Thickness(mm) 0.45

Please check the type/dimensions/specifications of the part SST10-30 in the Large Tape Measure Speed Tecron (Stainless Steel) series.

Products with similar specification

Part Number
SST10-50
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTape length
(m)
JAN Code Trusco Code Mass
(g)

฿ 4,469.17

1 Piece(s) 1 Day(s) 504954183140748109-16621190