1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Tape Measure Unilong (Steel) (UL13-50)

UNI-LONG

Large Tape Measure Unilong (Steel) (UL13-50)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An easy-to-use reel type.
· Includes a shock absorber to protect the tip.
[Applications]
· For general measuring.

Part Number
UL13-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTape length
(m)
JAN Code Trusco Code Mass
(g)

฿ 4,076.67

UNI-LONG 1 Piece(s) 12 Day(s) 504954183147389109-16381400

Loading...

  1. 1

Basic Information

Material Steel Tape Width(mm) 13 Product Type Large Tape Measure
Standard tension(N) 100 455mm pitch display Included JIS Standard JIS Class 1
Tape Thickness(mm) 0.23

Please check the type/dimensions/specifications of the part UL13-50 in the Large Tape Measure Unilong (Steel) series.

Products with similar specification

Part Number
UL13-30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTape length
(m)
JAN Code Trusco Code Mass
(g)

฿ 2,853.33

1 Piece(s) 1 Day(s) 304954183147372109-1620900