1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Glass Fiber Mini Tape Measure

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Glass Fiber Mini Tape Measure
  • Glass Fiber Mini Tape Measure
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 206.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Made from fiberglass, so it can measure curved surfaces.
· Lightweight, easy-to-use, convenient.
[Applications]
· For general measurement

Part Number
TGM15-B
TGM15-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Trusco Code

฿ 206.67

POCKET MEASURE 1 Piece(s) Same day 4989999373394762-1647

฿ 206.67

POCKET MEASURE 1 Piece(s) 1 Day(s) 4989999373400762-1655

Loading...

  1. 1

Basic Information

Length(m) 1.5 Tape Width(mm) 12 Standard JIS1 Grade
Thickness(mm) 0.33 Mass(g) 28 Specifications Standard tension: None
Material Tape: glass fiber