1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Quick Holder

KDS CONVEX

Tape Measure Quick Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 235.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A handy measuring tape quick holder.
· Easily attaches to belts, making it easier to carry measuring tapes with you and preventing their misplacement.
[Applications]
· Specially designed for use with MURATEC-KDS tape measures.
· The measuring tape snaps into place to prevent it from dropping out.

Part Number
QH-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 235.00

KDS CONVEX 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory JAN Code 4954183118181 Trusco Code 376-1967
Weight(g) 48 Compatible Belt Size Width within 60 mm, thickness within 5.5 mm

Please check the type/dimensions/specifications of the part QH-01 in the Tape Measure Quick Holder series.