1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety G7 Lock 25 Tape Measure

TJD MEASURING TAPE

Safety G7 Lock 25 Tape Measure
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Comes with a belt holder for drop prevention that can be easily attached/detached with one hand.
· · Thickened tape is used to increase rigidity.
· Hardened hook specification for superior strength.
· Features a compact case.
[Applications]
· For measuring lengths

Part Number
SFG7L2550
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,286.00

TJD MEASURING TAPE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.6
JAN Code 4975364120755 Trusco Code 471-8780 Mass(g) 356
Specifications With Strap, 455 Pitch Display, Claw Detachment Protector and Drop Protection Belt Holder Tape Rigid and Thick White Tape Scale Meter
Mountable Belt Size Width within 60 mm, thickness within 5.5 mm

Please check the type/dimensions/specifications of the part SFG7L2550 in the Safety G7 Lock 25 Tape Measure series.