1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Magnesium 2575

CONVEX FOR LOCK TYPE

Tape Measure Magnesium 2575
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,929.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A compact body designed specifically to be smaller in size.
· Lightweight and durable as it is made of magnesium alloy.
· It has a shock absorber that prevents the case and claw from being damaged.
· 0-point correction moving claw.

Part Number
MGN2575
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,929.83

CONVEX FOR LOCK TYPE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length(m) 7.5 Tape Width(mm) 25 Scale Indicator Both Faces
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.3
Material Tape: steel JAN Code 4954771152016 Trusco Code 758-7007
Mass(g) 360 Specifications Mobile Claw, Lock type 455 mm pitch display Available
Deceleration Button NA Shock absorber Available

Please check the type/dimensions/specifications of the part MGN2575 in the Tape Measure Magnesium 2575 series.