1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Marking Measure 25

CONVEX FOR LOCK TYPE

Marking Measure 25
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 836.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MM2555
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 836.00

CONVEX FOR LOCK TYPE 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 5.5 Tape Width(mm) 25 Scale Indicator One side
Standard JIS1 Grade Product Type Main Body Horizontal retention(m) 2.3
Material Tape: steel JAN Code 4954771152009 Trusco Code 496-3679
Mass(g) 298 Specifications Movement Claw, Lock Type, Break Button 455 mm pitch display Available
Deceleration Button Available Shock absorber Available

Please check the type/dimensions/specifications of the part MM2555 in the Marking Measure 25 series.