1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Mag Measuring Tape

MEASURING TAPE

Free Mag Measuring Tape
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 460.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Numbered with consecutive graduated millimeters which make it hard to misread measurements and allow values to be read instantly.
· The magnet in the end of the hook allows it to be securely attached to iron materials when measuring.
[Applications]
· Convenient for measuring from ceiling or wall surfaces.
· Equipment and machinery installation work.
· Metalworking.

Part Number
OMF16-35MAG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 460.35

MEASURING TAPE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Length(m) 3.5 Tape Width(mm) 16 Scale Indicator One Side
Standard JIS Class 1 Product Type Body Horizontal retention(m) 1.5
JAN Code 4954183153496 Trusco Code 352-7611 Weight(g) 118
455 mm pitch display NA Deceleration Button NA Shock absorber Available
Details Type Movement Claw, Free Type

Please check the type/dimensions/specifications of the part OMF16-35MAG in the Free Mag Measuring Tape series.