1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tape Measure Free Convex

Tape Measure Free Convex
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 161.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· The movable hook allows the tape to be used for measurements by either hooking the end over, or pressing the end flat against a surface.
· A compact, non-locking, basic, round measuring tape.

Part Number
KF13-20
KF16-35
KF16-55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Tape Width
(mm)
Horizontal retention
(m)
JAN Code Trusco Code Weight
(g)

฿ 161.42

CONVEX 1 Piece(s) 1 Day(s) 2131.24954183127091000-167860

฿ 386.10

MEASURING TAPE 1 Piece(s) Same day 3.5161.34954183127107000-1686114

฿ 444.00

MEASURING TAPE 1 Piece(s) 1 Day(s) 5.5161.34954183127114000-1694180

Loading...

  1. 1

Basic Information

Scale Indicator One Side Standard JIS Class 1 Product Type Body
455 mm pitch display Available Deceleration Button NA Shock absorber Yes (Tape width 16 mm)
Details Type Movement Claw, Free Type