1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Alcohol Paint Marker (Medium Letters)

Alcohol Paint Marker (Medium Letters)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 64.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An alcohol-based solvent is used as the main solvent and the ink is both safe and environmentally-friendly.
· Drawn lines dry extremely quickly, reducing working time.
· Writable on metals, rubber and plastics, and produces vivid color.
· Designed for customers in need of both quick drying properties and environmental compatibility. For changing the prime solvent of inks from xylene to an alcohol solvent.
[Applications]
· Marking and identification of various materials and parts for industrial applications.

Features

●We use alcohol solvents as the main solvent and inks that take environmental and safety considerations into account.
●Drawn wire has excellent quick-drying property, shortening working time is possible.
●You can also write on metals, rubber, plastics, vivid colors.

Usage

●For marking and identification on various materials, parts as industrial use.

Specification

●Character Size:Medium
●SPQ(piece):10
Part Number
PXA200.1
PXA200.2
PXA200.4
PXA200.5
PXA200.6
PXA200.8
PXA200.12
PXA200.13
PXA200.15
PXA200.21
PXA200.24
PXA200.25
PXA200.26
PXA200.33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor JAN Code Trusco Code

฿ 64.00

PAINT MARKER 1 Piece(s) 1 Day(s) White4902778181959495-5153

฿ 64.00

PAINT MARKER 1 Piece(s) 1 Day(s) Yellow4902778181966495-5196

฿ 64.00

PAINT MARKER 1 Piece(s) 1 Day(s) Orange4902778181973495-5251

฿ 90.00

PAINT MARKER 1 Piece(s) 1 Day(s) Yellow-green4902778181980495-5269

฿ 64.00

PAINT MARKER 1 Piece(s) 1 Day(s) Green4902778181997495-5277

฿ 64.00

PAINT MARKER 1 Piece(s) 1 Day(s) Water4902778182000495-5285

฿ 64.00

PAINT MARKER 1 Piece(s) 1 Day(s) Purple4902778182017495-5161

฿ 64.00

PAINT MARKER 1 Piece(s) 1 Day(s) Pink4902778182024495-5170

฿ 64.00

PAINT MARKER 1 Piece(s) 1 Day(s) Red4902778182079495-5188

฿ 90.00

PAINT MARKER 1 Piece(s) 1 Day(s) Brown4902778182086495-5200

฿ 90.00

PAINT MARKER 1 Piece(s) 10 Day(s) Black4902778182093495-5218

฿ 90.00

PAINT MARKER 1 Piece(s) 1 Day(s) Gold4902778182109495-5226

฿ 90.00

PAINT MARKER 1 Piece(s) 1 Day(s) Silver4902778182116495-5234

฿ 90.00

PAINT MARKER 1 Piece(s) 1 Day(s) Blue4902778182123495-5242

Loading...

  1. 1

Basic Information

Product Model Industrial Marker Character Size Regular Shaft Diameter(mm) φ17.0
Overall Length(mm) 142.9 Mass(g) 20.8