1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Split Cowhide Leather Gloves, Inner Stitched

SMN PROTECTIVE EQUIPMENT

Split Cowhide Leather Gloves, Inner Stitched
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 467.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent heat-resistance and durability.
[Applications]
· For construction, engineering, steel, machinery, and welding work.

Part Number
4110100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 467.20

SMN PROTECTIVE EQUIPMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Protective equipment for welding Material Cattle Split Leather Thickness(mm) 1.4(±0.1)
Overall Length(mm) 245 JAN Code 4957520515001 Trusco Code 308-7361
Product Name Simon Cow Split Leather Glove, Inner Sewing 107B Mass(g) 185 Specifications Five-Finger Inner-Seam Type, Free Size

Please check the type/dimensions/specifications of the part 4110100 in the Split Cowhide Leather Gloves, Inner Stitched series.