1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves For Argon Welding

PROTECTIVE EQUIPMENT

Gloves For Argon Welding
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,174.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Made from a combination of genuine cowhide leather and split cowhide leather, these gloves have excellent workability.
· In addition to good heat-resistance and durability, they adapt well to your hands, making them suitable for detailed work.
[Applications]
· For argon welding.

Part Number
4140750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,174.00

PROTECTIVE EQUIPMENT 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Protective equipment for welding Material Cattle Split Leather Thickness(mm) 0.8(±0.1)
Overall Length(mm) 300 JAN Code 4957520573100 Trusco Code 324-6566
Product Name Simon, Argon Welding Gloves, 123A Argon White Mass(g) 125 Specifications Five-Finger Inner-Seam Type, Free Size
Material (Details) Palm Part: Genuine Cow Leather; Sleeve Part: Cow Split Leather; Thumb Base: Genuine Leather Pad

Please check the type/dimensions/specifications of the part 4140750 in the Gloves For Argon Welding series.