(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High-performance fire resistant and heat resistant material manufactured using blended yarn of flameproof fiber that will not burn in air and high-intensity aramid fiber with high temperature resistance.
· With Hook and Loop tape at hand.
[Applications]
· As a protector for welding and fusion cutting.
Part Number |
---|
PYR-UK |
PYR-UK-L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Wrist circumference (mm) | JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,483.00 | PROTECTIVE EQUIPMENTS | 1 Piece(s) | 1 Day(s) | 200 | 150 | - | 124-9754 | 170 | ||
฿ 4,699.00 | PIKE PROTECTIVE | 1 Piece(s) | 10 Day(s) | 260 | 200 | 4989999384932 | 764-2211 | 220 |
Loading...
Product Type | Protective equipment for welding | Material | Aramid Fiber | Overall Length(mm) | 380 |
---|---|---|---|---|---|
Thickness(mm) | 1.6 | Specifications | Aramid Fiber 50%, Flame Resistant Fiber 50% | Application | As a protector for welding, fusion cutting, and heat resistant work. |
How can we improve?
How can we improve?