1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pike Protector Apron with Chestpiece

Pike Protector Apron with Chestpiece
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,969.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-performance fire resistant and heat resistant material manufactured using blended yarn of flameproof fiber that will not burn in air and high-intensity aramid fiber with high temperature resistance.
[Applications]
· As a protector for welding and fusion cutting.

Features

●It is a flame and heat resistant material boasting high performance manufactured using blended yarn of flame-resistant fiber which does not burn in the air and high heat resistance and high strength aramid fiber.

Usage

●As a protective tool for welding and fusing work.

Specification

●SPQ(piece):10
●Thickness: 1.6mm

Materials

●50% Aramid fiber, 50% flame resistant fiber
Part Number
PYR-MK
PYR-MK-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
JAN Code Trusco Code Mass
(g)

฿ 4,969.00

PROTECTIVE EQUIPMENTS 1 Piece(s) Same day 580-124-9533290

฿ 6,298.00

PIKE PROTECTIVE 1 Piece(s) Same day 7204989999384925764-2202325

Loading...

  1. 1

Basic Information

Product Type Protective equipment for welding Material Aramid Fiber Thickness(mm) 1.6
Length(mm) 940 Specifications Aramid Fiber 50%, Flame Resistant Fiber 50% Application As a protector for welding, fusion cutting, and heat resistant work.