1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Headband Set for Speed Glass™ 100 V SL Sweatband【2 Pieces Per Package】

Headband Set for Speed Glass™ 100 V SL Sweatband
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 491.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Headband for attachment to face shields which can be attached on the inside part that touches the head for comfortable work.

Part Number
167520
168010
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN Code Trusco Code Product Name Specifications

฿ 491.30

3MH1 WELDING MASK 1 Pack(s)

2 Pieces Per Package

12 Day(s) 4987580148666757-11603M Sweat Band (Towel) for Speed Glass SL/100/9002 2 UnitsTowel

฿ 577.77

3MH1 WELDING MASK 1 Pack(s)

2 Pieces Per Package

12 Day(s) 4987580148673757-11783M Sweat Band (Fleece) for Speed Glass SL/100/9002 2 UnitsFleece

Loading...

  1. 1

Basic Information

Product Model Other Number in Packet(Piece) 2 Applicable body Speed Glass™ SL, 100 V Series