1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Medium Sized Cutting Machine NEO (for Acetylene)

CSK1 LARGE-A CUTTING TORCH

Medium Sized Cutting Machine NEO (for Acetylene)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,124.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The square shape makes it easy to attach a welding tip and hose.
Specifications: For Kanto/Kansai dual use

Part Number
12MT-NEO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 6,124.00

CSK1 LARGE-A CUTTING TORCH 1 Piece(s) 6 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Gas Cutter Model Mid-size Cutting Performance(mm) 3~20
Working Pressure(Mpa) MTT-1、2、3 Specifications For both East and West Japan JAN Code 4560375600053
Trusco Code 758-3419 Mass(g) 650 New JIS Standard Compliant Product New JIS Standard Compliant Product
Set content and accessories Nozzle: #1, #2, #3 - 1 of Each Ordering Unit 1 unit

Please check the type/dimensions/specifications of the part 12MT-NEO in the Medium Sized Cutting Machine NEO (for Acetylene) series.