1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

A Type Gas Cutting Machine NEO (for Acetylene)

CSK1 LARGE-A CUTTING TORCH

A Type Gas Cutting Machine NEO (for Acetylene)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,580.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Because of the square shape, nozzle and hose can easily be attached.

Part Number
14LT-NEO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 7,580.51

CSK1 LARGE-A CUTTING TORCH 1 Piece(s) 10 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Gas Cutter Model Large Type No. A Cutting Performance(mm) 5–50
Working Pressure(Mpa) LTT-1、2、3 Specifications For both East and West Japan JAN Code 4560375600152
Trusco Code 758-3427 Mass(g) 960 New JIS Standard Compliant Product New JIS Standard Compliant Product
Set content and accessories · Nozzle: #1, #2 and #3, 1 of each Ordering Unit 1 unit

Please check the type/dimensions/specifications of the part 14LT-NEO in the A Type Gas Cutting Machine NEO (for Acetylene) series.