(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Since the tube bends flexibly, it is equipped with a fire nozzle that can be omnidirectionally adjusted (movable part length: 220 mm).
· Ideal for brazing or soldering with screw fire.
· Backfire prevention mechanism prevents interior combustion, and flexible pipe is protected.
[Applications]
· For soldering and brazing pipe material, and for PVC pipe machining.
Product Type | Welding machine parts | Lock Nut Diameter(mm) | φ32 | Nozzle(mm) | φ16 |
---|---|---|---|---|---|
Fire temperature(°C) | 800~2100 | Heat value(kcal/h) | 3174 | Combustion Time(min/can) | 100 |
JAN Code | 4548867347679 | Trusco Code | 447-1440 | Width(mm) | 68 |
Height(mm) | 425 | Minimum Pipe Curvature Radius(mm) | R60 | Specifications | Piezoelectric Ignition Type |
Mass(g) | 370 |
Please check the type/dimensions/specifications of the part GT-9000F in the Snake Fire (Screw In) series.
How can we improve?
How can we improve?