1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Uni-prod Portable Spot Welding Machine

DKO SPOT WELDING MACHINES

Electric Welding Machine, Uni-prod Portable Spot Welding Machine
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 321,725.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There are no restrictions on the pocket, 2 sheets of steel can be welded from one side, and a special circuit with transistors is used for the automatic control unit, so welding time can be adjusted freely.
· This is a trolley which is both small and lightweight.
· Work can be performed freely as the electrode tool is attached to the tip of the cable.
· Features a rated capacity of 8 kVA and an automatic timer to help prevent malfunctions and keep power consumption extremely low.
[Applications]
· For welding of vaults, safes, air conditioning, switchboards and ducts.
· For welding of thin iron plates.

Part Number
UP-10D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 321,725.14

฿ 255,835.83

DKO SPOT WELDING MACHINES 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Spot welding machine Voltage(V) Single-phase 200 Rated Capacity(KVA) 8
Maximum Welding Current(kA) 4 Welding Capacity (One Side)(mm) 1 Welding Capacity (Both Sides)(mm) 1.6
Current Adjustment Range(%) 15~100 Trusco Code 461-5417 Product Name Daido Uni-Prod Portable Spot Welding Machine - Air Cooled Type
Width(mm) 250 Depth(mm) 422 Height 390
Mass(g) 49000

Please check the type/dimensions/specifications of the part UP-10D in the Electric Welding Machine, Uni-prod Portable Spot Welding Machine series.