1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Spot Welding Machine (With Internal Tecna Timer) (Part Number)

DKO SPOT WELDING MACHINES

Electric Welding Machine, Spot Welding Machine (With Internal Tecna Timer)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 206,810.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight, compact, hand-held mini spot welding machine with integrated gun & transformer and built-in timer.
· Large output power can be obtained with low input.
· Arms and tips are available for a variety of processes.
· Water-cooled type suitable for continuous operation is also available.
[Features]
· Ideal for welding automotive sheet metal, ducts, cans, signboards, sheet metal processing, shutters, wire crossings, etc.

Part Number
ART7902 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 206,810.54

฿ 169,626.00

DKO SPOT WELDING MACHINES 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Spot welding machine Voltage(V) Single-phase 200 Rated Capacity(KVA) 2.5
Maximum Welding Current(kA) 6.55 Welding Capacity (Both Sides)(mm) 2.5 Trusco Code 461-5212
Product Name Daido Timer Built-In Type Spot Welding Machine - Air Cooled Manual Pressure - Welding Performance 2.5 + 2.5 Width(mm) 370 Depth(mm) 90
Height 230 Mass(g) 11000

Please check the type/dimensions/specifications of the part ART7902 in the Electric Welding Machine, Spot Welding Machine (With Internal Tecna Timer) series.