(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Controls optimum engine revolutions according to the welding load.
· Cycloconverter system is used with thermal efficiency suited to harsh operating conditions.
· Functional and convenient concentrated operation panel.
[Applications]
· For building and civil engineering work.
· Building, Civil Engineering
Product Model | Engine Welder | Voltage(V) | Single-phase 100 | Welding Rod / Wire Diameter(mm) | 2.0–3.2 |
---|---|---|---|---|---|
Output(kVA) | 1.8 | Width(mm) | 427 | Depth(mm) | 580 |
Height(mm) | 460 | Current Range(A) | DC40~130 | Usage Rate(%) | 40 |
Tank Capacity(L) | 8.2 | JAN Code | 4993005004714 | Trusco Code | 758-7872 |
Mass(g) | 49000 | Continuous Operating Hours | 7.0 Hours (welding), 5.0 Hours (power generation) | Product Name | Shindaiwa Engine Welding Machine 135 A |
Noise(dB) | 68 | Engine | GX200 (Honda) | Set Content | Manual, Plug Wrench |
Please check the type/dimensions/specifications of the part EGW135 in the Electric Welding Machine, Gasoline Engine Welding Machine and Generator (Low Noise Type) series.
How can we improve?
How can we improve?