(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Features a fully automatic charging function which automatically assists charging by leaving the power on.
· Equipped with a boost function that handles voltage drops when working with unfavorable power conditions or with a welding cable extension.
[Applications]
· For building/light roofing work/facility work, etc.
Product Model | Engine Welder | Voltage(V) | Single-phase 100 | Welding Rod / Wire Diameter(mm) | 2.0–3.2 |
---|---|---|---|---|---|
Width(mm) | 413 | Depth(mm) | 478 | Height(mm) | 544 |
Current Range(A) | DC80/130 (Switching) | Usage Rate(%) | 40 | Rated Charging Input 50 / 60 Hz | Single-Phase 100 V 1.5 kVA |
Rechargeable battery(A) | 15 | JAN Code | 4993005004905 | Trusco Code | 758-7945 |
Charge time | 4 hour | Mass(g) | 60000 | Product Name | Shindaiwa Battery Welding Machine 130 A |
Set Content | Manual |
Please check the type/dimensions/specifications of the part SBW130D in the Electric Welding Machine, Battery-operated Welding Machine 130 A series.
How can we improve?
How can we improve?