1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Container Cleaning Pointed Brush

Container Cleaning Pointed Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 788.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since the shaft is made of stainless steel, it does not rust even when washing with water.
[Applications]
· Washing various containers.

Part Number
BAB-45GPP
BAB-50GPP
BAB-75GPP
BAB-90GPP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlanting
(mm)
Hair length
(mm)
Shaft Diameter
(mm)
Overall Length
(mm)
Outer diameter of bristles
(mm)
JAN Code Trusco Code Mass
(g)

฿ 788.96

KUB1 BRUSH 1 Piece(s) 31 Day(s) 55503.8250454560204816105759-481020

฿ 836.28

KUB1 BRUSH 1 Piece(s) 31 Day(s) 60603.8300504560204816112759-482823

฿ 1,012.77

KUB1 BRUSH 1 Piece(s) 31 Day(s) 85754.4400754560204816129759-483645

฿ 1,117.89

KUB1 BRUSH 1 Piece(s) 31 Day(s) 95754.4500904560204816136759-484453

Loading...

  1. 1

Basic Information

Hair material Polypropylene Type Other Wire diameter(mm) 0.3
Specifications · Single roll · Suitable for manual operations