1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wooden Handle Brush, Stainless Steel

LSM1 BRUSH

Wooden Handle Brush, Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 344.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses high quality wire material for excellent durability and long life.
[Applications]
· For all kinds of polishing work.

Part Number
125231
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 344.00

LSM1 BRUSH 1 Piece(s) 11 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Bristle Material Stainless Steel Type Wood Handle Brush Number of Rows(Row) 3
Bristle Section(mm) 40 Bristle Length(mm) 15 Wire Diameter(mm) 0.15
Total Length(mm) 150 Width(mm) 15 JAN Code 4017359003190
Trusco Code 752-1120 Mass(g) 19 Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part 125231 in the Wooden Handle Brush, Stainless Steel series.