1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hand brush ROKI

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hand brush ROKI
  • Hand brush ROKI
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 506.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・This brush is ideal for car maintenance, such as cleaning when replacing brake pads.
・Uses high-grade wire material, has excellent durability and long life.
[Application]
・For automobile repair, maintenance, etc.

Part Number
182401
182421
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBristle Material JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 506.06

LSM1 SPECIAL HAND BRUSH ROKI 1 Piece(s) 31 Day(s) Steel Wire4017359097366752-1189811 pc.

฿ 703.86

LSM1 SPECIAL HAND BRUSH ROKI 1 Piece(s) 31 Day(s) Stainless Steel4017359121382752-1197851 pc.

Loading...

  1. 1

Basic Information

Type Channel Brush Number of Rows(Row) 2 Bristle Section(mm) 90
Bristle Length(mm) 22 Wire Diameter(mm) 0.35 Total Length(mm) 225
Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc. Number Contained In A Packet 1 pc.