1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Miniature Shaft Mounted Brush (Shaft Diameter 3 mm)

Flat Miniature Shaft Mounted Brush (Shaft Diameter 3 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily attached to electric tools, etc.
· High grade wire material is used for exceptional durability and a long lifespan.
[Applications]
· Used for places requiring delicate polishing work such as the surfaces or grooved parts of small objects.

Part Number
410221
410222
410223
410321
410322
410323
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Max. Rotational Speed
(rpm)
Hair material JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 287.66

LSM FLAT MINIATURE BRUSH 5 Piece(s) 5 Day(s) 16315000Wire Steel Line4017359392157483-96174.41 pc.

฿ 291.45

LSM FLAT MINIATURE BRUSH 5 Piece(s) 5 Day(s) 19512000Wire Steel Line4017359392188483-96254.61 pc.

฿ 294.92

LSM FLAT MINIATURE BRUSH 5 Piece(s) 5 Day(s) 22610000Wire Steel Line4017359392195483-96334.31 pc.

฿ 346.64

LSM FLAT MINIATURE BRUSH 5 Piece(s) 8 Day(s) 16315000Stainless Steel Wire4017359392201483-96414.41 pc.

฿ 337.40

LSM FLAT MINIATURE BRUSH 5 Piece(s) 5 Day(s) 19512000Stainless Steel Wire4017359392218483-96504.71 pc.

฿ 354.03

LSM FLAT MINIATURE BRUSH 5 Piece(s) 5 Day(s) 22610000Stainless Steel Wire4017359392225483-96685.11 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type Mini Brush Wire diameter(mm) 0.1
Shaft length(mm) 42 Overall Length(mm) 47 Material Shaft: Steel
Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc. Number Contained In A Packet 1 pc.