1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Wire Shaft Mounted Wheel Brush (Shaft Diameter 6 mm)

Brass Wire Shaft Mounted Wheel Brush (Shaft Diameter 6 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 635.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High grade wire material is used for exceptional durability and a long lifespan.
· Wide range of sizes to suit a variety of applications.
[Applications]
· Deburring of metal products and rust-removal.
· It is used for removing color or rust.
· For treatment of welding seams.

Part Number
413542
414542
415542
416542
417562
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Metal fitting diameter x metal fitting width
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 635.36

LSM1 WHEEL BRUSH WITH SHANK 3 Piece(s) 8 Day(s) 306200004718x174017359419854752-1308231 pc.

฿ 668.54

LSM1 WHEEL BRUSH WITH SHANK 1 Piece(s) 6 Day(s) 409180004222x124017359419861752-1316391 pc.

฿ 716.95

LSM1 WHEEL BRUSH WITH SHANK 1 Piece(s) 6 Day(s) 5012150004726x174017359419878752-1341561 pc.

฿ 773.20

LSM1 WHEEL BRUSH WITH SHANK 1 Piece(s) 5 Day(s) 6017150004726x174017359419885752-1383651 pc.

฿ 799.68

LSM1 WHEEL BRUSH WITH SHANK 3 Piece(s) 6 Day(s) 7019150004732x174017359419939752-1413821 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Wire diameter(mm) 0.2
Shaft length(mm) 30 Hair material Brass wire Material Shaft: Steel
Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc. Number Contained In A Packet 1 pc.