1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Brush With Shaft (Shaft Diameter 6 mm) Stainless Steel Wire (413362)

LSM WHEEL BRUSH WITH SHANK

Wheel Brush With Shaft (Shaft Diameter 6 mm) Stainless Steel Wire (413362)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When working, always wear protective gear such as a safety helmet, safety glasses, etc.

Product Description

[Features]
· Uses high quality wire material for excellent durability and long life.
· Available in a wide range of sizes, suitable for various applications.
[Applications]
· Deburring and rust removal from metal products.
· For removing color or rust, etc.
· For processing welding joints.

Part Number
413362
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Metal fitting diameter x metal fitting width
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 547.17

LSM WHEEL BRUSH WITH SHANK 3 Piece(s) 7 Day(s) 300.36200004018x64017359392638483-9722221 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type Wheel Brush Shaft length(mm) 30
Hair material Stainless Steel Wire Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part 413362 in the Wheel Brush With Shaft (Shaft Diameter 6 mm) Stainless Steel Wire series.

Products with similar specification

Part Number
411342
413342
414342
414362
415342
415362
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Brush Long
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Metal fitting diameter x metal fitting width
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 968.54

1 Piece(s) 7 Day(s) 200.23200004014x64017359392119483-968417-

฿ 582.30

1 Piece(s) 6 Day(s) 300.26200004018x64017359392126483-971423-

฿ 643.37

3 Piece(s) 6 Day(s) 400.29180004222x84017359392133483-975744-

฿ 606.30

1 Piece(s) 6 Day(s) 400.39180004222x84017359392317483-976562-

฿ 694.49

1 Piece(s) 6 Day(s) 500.212150004226x114017359392140483-979055-

฿ 609.16

1 Piece(s) 6 Day(s) 500.312150004226x114017359392331483-980357-