1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature End Type Shaft Mounted Brush (Shaft Diameter 3 mm)

Miniature End Type Shaft Mounted Brush (Shaft Diameter 3 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 282.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be easily attached to electric tools, etc.
· High grade wire material is used for exceptional durability and a long lifespan.
[Applications]
· Used for places requiring delicate polishing work such as the surfaces or grooved parts of small objects.

Part Number
450221
450311
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 282.56

LSM END BRUSH WITH SHANK 5 Piece(s) 8 Day(s) Steel Wire4017359392287483-99602.81 pc.

฿ 300.59

ENDBRUSHWITHSHANK 5 Piece(s) 6 Day(s) Stainless Steel Wire4017359392294483-99782.21 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 3 Product Type End Brush Outer Diameter(mm) 5
Wire diameter(mm) 0.1 Brush Long(mm) 8 Max. Rotational Speed(rpm) 5000
Shaft length(mm) 26 Overall Length(mm) 45 Material Shaft: Steel
Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc. Number Contained In A Packet 1 pc.