1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knotted Shaft Mounted End Brush (Shaft Diameter 6 mm / High Tensile Strength Steel)

Knotted Shaft Mounted End Brush (Shaft Diameter 6 mm / High Tensile Strength Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 951.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A knot (twisted) processed product using high-quality wire material, it is a long-life product with excellent grinding and cleaning power.
·Rotating it opens the ends of the bristles, allowing you to work efficiently inside the pipe.
·Spreads up to 70-80 mm.
[Applications]
·For removing scale, slag, paint and rubber residue.

Part Number
453258
453278
454258
454278
454298
456258
456278
456298
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Wire diameter
(mm)
Shaft length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 991.18

LSM END BRUSH WITH SHANK 1 Piece(s) 12 Day(s) 190.25184017359391570484-0071471 pc.

฿ 951.39

LSM END BRUSH WITH SHANK 1 Piece(s) 5 Day(s) 190.35184017359391587484-0089471 pc.

฿ 1,061.00

LSM END BRUSH WITH SHANK 1 Piece(s) 8 Day(s) 220.25164017359391594484-0127661 pc.

฿ 985.17

LSM END BRUSH WITH SHANK 1 Piece(s) 5 Day(s) 220.35164017359391600484-0135671 pc.

฿ 954.72

LSM END BRUSH WITH SHANK 1 Piece(s) 8 Day(s) 220.5164017359391617484-0143691 pc.

฿ 1,288.39

LSM END BRUSH WITH SHANK 1 Piece(s) 5 Day(s) 290.25144017359391624484-02081061 pc.

฿ 1,237.42

LSM END BRUSH WITH SHANK 1 Piece(s) 8 Day(s) 290.35144017359391631484-02161041 pc.

฿ 1,192.20

LSM END BRUSH WITH SHANK 1 Piece(s) 8 Day(s) 290.5144017359391648484-02241081 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type End Brush Brush Long(mm) 28
Max. Rotational Speed(rpm) 20000 Overall Length(mm) 70 Hair material High Tensile Steel Wire
Material Shaft: Steel Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc. Number Contained In A Packet 1 pc.